XM-B1J9-0304C-01
XR-B1J9-0304C-01 RoHS



Amplifier, HMC635 [PCB: 558]
DIE
Bias Controller: XM-C7P5-0304D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC635

Manufacturer Specs

Low Freq

N/A 18000 MHz

High Freq

N/A 40000 MHz

Gain

N/A 19.5 dB

NF

N/A 8 dB

ROHS

RoHS

N/A XR-B1J9-0304C-01