XM-A635-0404C-01
XR-A635-0404C-01 RoHS



Detector, ADL6010ACPZN [PCB: 885]
VOUT thru SMA
Included Bias Controller: XM-B1E9-0404D
Connectorized Housing
SMA and 2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADL6010ACPZN

Manufacturer Specs

Pin Low

N/A -30 dBm

Pin High

N/A 15 dBm

Low Freq

N/A 500 MHz

High Freq

N/A 43500 MHz

ROHS

RoHS

N/A XR-A635-0404C-01