XM-B9H3-0404C-01
XR-B9H3-0404C-01 RoHS



Detector, LTC5596 [PCB: 1126]
RMS Power Detector
VOUT to FeedThru Terminal
Included Bias Controller: XM-B5M2-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A LTC5596IDC#TRMPBF

Manufacturer Specs

Pin Low

N/A -39 dBm

Pin High

N/A 4.2 dBm

Low Freq

N/A 100 MHz

High Freq

N/A 40000 MHz

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B9H3-0404C-01