XM-C455-0404C-01
XR-C455-0404C-01 RoHS



Detector, ADL6012 [PCB: 1518]
Included Bias Controller: XM-C557-0404D
Connectorized Housing
2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADL6012

Manufacturer Specs

Pin Low

N/A -15 dBm

Pin High

N/A 15 dBm

Low Freq

N/A 2000 MHz

High Freq

N/A 43500 MHz

ROHS

RoHS

N/A XR-C455-0404C-01