XM-A6E3-0604C-01
XR-A6E3-0604C-01 RoHS



Digital Step Attenuator, HMC939ALP4E [PCB: 671]
Parallel Control
Included Bias Controller: XM-B128-0604D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC939ALP4E

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 33000 MHz

Atten Range

N/A 31 dB

Atten Step

N/A 1 dB

IL

N/A 6 dB

ROHS

RoHS

N/A XR-A6E3-0604C-01