XM-B2J3-0804C-01
XR-B2J3-0804C-01 RoHS



Digital Step Attenuator, ADRF5730BCCZN [PCB: 939]
Parallel Mode Configuration
Included Bias Controller: XM-B2J4-0804D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5730BCCZN

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 40000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 4.8 dB

ROHS

RoHS

N/A XR-B2J3-0804C-01