XM-B7P7-0804C-01
XR-B7P7-0804C-01 RoHS



Digital Step Attenuator, ADRF5720 [PCB: 0939]
Parallel Control
Included Bias Controller: XM-C9G5-0804D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5720

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 40000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 4.5 dB

ROHS

RoHS

N/A XR-B7P7-0804C-01