XM-B7P7-0804D
XR-B7P7-0804D RoHS



Digital Step Attenuator, ADRF5720BCCZN [PCB: 0939]
F=9K-40G MaxAtten=31.5dB Step=0.5dB IL=4.5dB
Parallel Control
Recommended Bias Controller: XM-C9G5-0804D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5720

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 40000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 4.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B7P7-0804D