XM-C378-0804D
XR-C378-0804D RoHS



Digital Step Attenuator, ADRF5721XCCZN [PCB: 1171]
Recommended Bias Controller: XM-C379-0804D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5721

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 40000 MHz

Atten Range

N/A 30 dB

Atten Step

N/A 2 dB

IL

N/A 3.4 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C378-0804D