XM-A5K3-0604D
XR-A5K3-0604D RoHS



Divider, HMC361G8 [PCB: 0500]
N=2 Fin=10M-13G Pin=-15-10dBm Pout=1dBm
Recommended Bias Controller: XM-A2J9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC361G8

Manufacturer Specs

Low Freq

N/A 10 MHz

High Freq

N/A 13000 MHz

Div N

N/A 2

Pin Low

N/A -15 dBm

Pin High

N/A 10 dBm

Pout

N/A 1 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +5.0V
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-A5K3-0604D