XM-C7J1-0604D
XR-C7J1-0604D RoHS



Divider, HMC794LP3E [PCB: 0015]
N=3 Fin=200M-2G Pin=-2-10dBm Pout=4.5dBm
Recommended Bias Controller: XM-A2J9-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A hmc794

Manufacturer Specs

Low Freq

N/A 200 MHz

High Freq

N/A 2000 MHz

Div N

N/A 3

Pin Low

N/A -2 dBm

Pin High

N/A 10 dBm

Pout

N/A 4.5 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +5.0V
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

Default State: DIV by 3

ROHS

RoHS

N/A XR-C7J1-0604D