XM-B2P2-0204D
XR-B2P2-0204D RoHS



Attenuator, HMC654 [PCB: 0563]
DIE

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC650-HMC658 Series

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 50000 MHz

Atten

N/A 4 dB

Power

N/A 300 mW

ROHS

RoHS

N/A XR-B2P2-0204D