XM-B2P4-0204C
XR-B2P4-0204C RoHS



Attenuator, HMC656 [PCB: 563]
DIE
Connectorized Housing
2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC652

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 50000 MHz

Atten

N/A 10 dB

Power

N/A 300 mW

ROHS

RoHS

N/A XR-B2P4-0204C