XM-B6K6-0409C-01
XR-B6K6-0409C-01 RoHS



Gain and Phase Detector, AD8302 [PCB: 1236]
Included Bias Controller: XM-C111-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A AD8302

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 2700 MHz

Phase Range

N/A 90 Deg

Vout Low

N/A 0.03 V

Vout High

N/A 1.8 V

ROHS

RoHS

N/A XR-B6K6-0409C-01