XM-A5G8-0404D
XR-A5G8-0404D RoHS



Mixer, HMC558ALC3B [PCB: 0505]
LOlvl=15dBm RF=5.5G-14G LO=5.5G-14G IF=DC-6G CL=7.5dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC558ALC3B

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 5500 MHz

LO High Freq

N/A 14000 MHz

RF Low Freq

N/A 5500 MHz

RF High Freq

N/A 14000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 6000 MHz

Conv Loss

N/A 7.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A5G8-0404D