XM-A5L8-0404D
XR-A5L8-0404D RoHS



Mixer, HMC787ALC3B [PCB: 0472]
LOlvl=17dBm RF=3G-10G LO=3G-10G IF=DC-4G CL=9dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC787ALC3B

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 17 dBm

LO Low Freq

N/A 3000 MHz

LO High Freq

N/A 10000 MHz

RF Low Freq

N/A 3000 MHz

RF High Freq

N/A 10000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 4000 MHz

Conv Loss

N/A 9 dB

ROHS

RoHS

N/A XR-A5L8-0404D