XM-A5V1-0404D
XR-A5V1-0404D RoHS



Mixer, HMC1081 [PCB: 0559]
DIE

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1081

Manufacturer Specs

PKG

N/A DIE

LO Level

N/A 12 dBm

LO Low Freq

N/A 40000 MHz

LO High Freq

N/A 85000 MHz

RF Low Freq

N/A 50000 MHz

RF High Freq

N/A 75000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 26000 MHz

Conv Loss

N/A 7.5 dB

ROHS

RoHS

N/A XR-A5V1-0404D