XM-A5V2-0404D
XR-A5V2-0404D RoHS



Mixer, HMC1093 [PCB: 0640]
DIE

Configurations

Unit of Measure

Manufacturer Info

Spec Sheet

N/A HMC1093

Manufacturer Specs

PKG

N/A DIE

LO Level

N/A -1 dBm

LO Low Freq

N/A 8500 MHz

LO High Freq

N/A 11000 MHz

RF Low Freq

N/A 37000 MHz

RF High Freq

N/A 46500 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 7500 MHz

Conv Loss

N/A 11 dB

ROHS

RoHS

N/A XR-A5V2-0404D