XM-A5V3-0404D
XR-A5V3-0404D RoHS



Mixer, HMC1106 [PCB: 1546]
DIE
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1106

Manufacturer Specs

PKG

N/A DIE

LO Level

N/A 15 dBm

LO Low Freq

N/A 20000 MHz

LO High Freq

N/A 50000 MHz

RF Low Freq

N/A 15000 MHz

RF High Freq

N/A 36000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 24000 MHz

Conv Loss

N/A 11 dB

ROHS

RoHS

N/A XR-A5V3-0404D