XM-A658-0404C-01
XR-A658-0404C-01 RoHS



Mixer, HMC264LC3B [PCB: 1161]
Included Bias Controller: XM-B5G7-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Spec Sheet

N/A HMC264LC3B

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A -4 dBm

LO Low Freq

N/A 10500 MHz

LO High Freq

N/A 15500 MHz

RF Low Freq

N/A 21000 MHz

RF High Freq

N/A 31000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 6000 MHz

Conv Loss

N/A 9 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A658-0404C-01