XM-A6A9-0404C-01
XR-A6A9-0404C-01 RoHS



Mixer, HMC557ALC4 [PCB: 1027]
LOlvl=15dBm RF=2.5G-7G LO=2.5G-7G IF=DC-3G CL=8dB
Connectorized Housing

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC557ALC4

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 2500 MHz

LO High Freq

N/A 7000 MHz

RF Low Freq

N/A 2500 MHz

RF High Freq

N/A 7000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 3000 MHz

Conv Loss

N/A 8 dB

ROHS

RoHS

N/A XR-A6A9-0404C-01