XM-A6F5-0404C
XR-A6F5-0404C RoHS



Mixer, HMC8191LC4 [PCB: 0467]
LOlvl=18dBm RF=6G-26.5G LO=6G-26.5G IF=5G-5.2G CL=10dB
Connectorized Housing

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC8191LC4

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 18 dBm

LO Low Freq

N/A 6000 MHz

LO High Freq

N/A 26500 MHz

RF Low Freq

N/A 6000 MHz

RF High Freq

N/A 26500 MHz

IF Low FreqMixer

N/A 5000 MHz

IF High Freq

N/A 5200 MHz

Conv Loss

N/A 10 dB

ROHS

RoHS

N/A XR-A6F5-0404C