XM-A6H3-0404C
XR-A6H3-0404C RoHS



Mixer, HMC774ALC3B [PCB: 505]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC774ALC3B

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 7000 MHz

LO High Freq

N/A 34000 MHz

RF Low Freq

N/A 7000 MHz

RF High Freq

N/A 34000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 8000 MHz

Conv Loss

N/A 12 dB

ROHS

RoHS

N/A XR-A6H3-0404C