XM-A6H7-0404D
XR-A6H7-0404D RoHS



Mixer, HMC260ALC3B [PCB: 0505]
LOlvl=13dBm RF=10G-26G LO=10G-26G IF=DC-8G CL=8dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC260ALC3B

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 10000 MHz

LO High Freq

N/A 26000 MHz

RF Low Freq

N/A 10000 MHz

RF High Freq

N/A 26000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 8000 MHz

Conv Loss

N/A 8 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A6H7-0404D