XM-A6J4-0604D
XR-A6J4-0604D RoHS



Mixer, HMC687LP4E [PCB: 0484]
LOlvl=0dBm RF=1.7G-2.2G LO=1.7G-2.4G IF=DC-500M CL=8dB
Recommended Bias Controller: XM-A2J9-0404D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC687LP4E

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 0 dBm

LO Low Freq

N/A 1700 MHz

LO High Freq

N/A 2400 MHz

RF Low Freq

N/A 1700 MHz

RF High Freq

N/A 2200 MHz

IF Low FreqMixer

N/A 4.5 MHz

IF High Freq

N/A 500 MHz

Conv Loss

N/A 8 dB

ROHS

RoHS

N/A XR-A6J4-0604D