XM-A7F8-0409D
XR-A7F8-0409D RoHS



Mixer, HMC1063LP3E [PCB: 0767]
LOlvl=10dBm RF=24G-28G LO=21G-31G IF=DC-3G CL=9.5dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1063LP3E

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 10 dBm

LO Low Freq

N/A 21000 MHz

LO High Freq

N/A 31000 MHz

RF Low Freq

N/A 24000 MHz

RF High Freq

N/A 28000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 3000 MHz

Conv Loss

N/A 9.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7F8-0409D