XM-A7G1-0404C
XR-A7G1-0404C RoHS



Mixer, HMC560ALM3 [PCB: 721]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC560ALM3

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 24000 MHz

LO High Freq

N/A 40000 MHz

RF Low Freq

N/A 24000 MHz

RF High Freq

N/A 40000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 17000 MHz

Conv Loss

N/A 11 dB

ROHS

RoHS

N/A XR-A7G1-0404C