XM-A8R1-0409D
XR-A8R1-0409D RoHS



Mixer, HMC966LP4E [PCB: 1557]
RF=17G-20G LO=7.5G-11.75G IF=DC-3.5G
Recommended Bias Controller: XM-C6J1-0404D
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC966LP4E

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 6 dBm

LO Low Freq

N/A 7500 MHz

LO High Freq

N/A 11750 MHz

RF Low Freq

N/A 17000 MHz

RF High Freq

N/A 20000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 3500 MHz

Conv Loss

N/A -14 dB

ROHS

RoHS

N/A XR-A8R1-0409D