XM-B168-0404C
XR-B168-0404C RoHS



Mixer, HMC8191LC4 [PCB: 466]
90 deg Coupler: C0409J5003AHF
Low SB Rejection - Up / Hi SB Rejection - Down
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC8191LC4

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 18 dBm

LO Low Freq

N/A 6000 MHz

LO High Freq

N/A 26500 MHz

RF Low Freq

N/A 6000 MHz

RF High Freq

N/A 26500 MHz

IF Low FreqMixer

N/A 400 MHz

IF High Freq

N/A 900 MHz

Conv Loss

N/A 10 dB

ROHS

RoHS

N/A XR-B168-0404C