XM-B1J4-0404D
XR-B1J4-0404D RoHS



Mixer, HMC412BMS8GE [PCB: 0692]
LOlvl=13dBm RF=8G-16G LO=8G-16G IF=DC-2.5G CL=8dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC412BMS8GE

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 8000 MHz

LO High Freq

N/A 16000 MHz

RF Low Freq

N/A 8000 MHz

RF High Freq

N/A 16000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 2500 MHz

Conv Loss

N/A 8 dB

ROHS

RoHS

N/A XR-B1J4-0404D