XM-B5H2-0409D
XR-B5H2-0409D RoHS



Mixer, HMC524ALC3B [PCB: 1128]
LOlvl=17dBm RF=22G-32G LO=22G-32G IF=DC-4.5G CL=9dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC524ALC3B

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 17 dBm

LO Low Freq

N/A 22000 MHz

LO High Freq

N/A 32000 MHz

RF Low Freq

N/A 22000 MHz

RF High Freq

N/A 32000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 4500 MHz

Conv Loss

N/A 9 dB

ROHS

RoHS

N/A XR-B5H2-0409D