XM-B5V2-0809D



Mixer, ADL5357ACPZ-R7 [PCB: 1416]
LOlvl=0dBm RF=500M-1.7G LO=730M-1.67G IF=30M-450M CL=8.6dB
Recommended Bias Controller: XM-B5V3-0404D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADL5357

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 0 dBm

LO Low Freq

N/A 730 MHz

LO High Freq

N/A 1670 MHz

RF Low Freq

N/A 500 MHz

RF High Freq

N/A 1700 MHz

IF Low FreqMixer

N/A 30 MHz

IF High Freq

N/A 450 MHz

Conv Loss

N/A 8.6 dB

S-Parameter Plot

 

N/A