XM-B7P1-0409D
XR-B7P1-0409D RoHS



Mixer, HMC525ALC4 [PCB: 1166]
LOlvl=15dBm RF=4G-8.5G LO=4G-8.5G IF=DC-3.5G CL=8dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC525ALC4

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 4000 MHz

LO High Freq

N/A 8500 MHz

RF Low Freq

N/A 4000 MHz

RF High Freq

N/A 8500 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 3500 MHz

Conv Loss

N/A 8 dB

ROHS

RoHS

N/A XR-B7P1-0409D