XM-B7P5-0404C
XR-B7P5-0404C RoHS



Mixer, HMC213BMS8E [PCB: 1232]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC213BMS8E

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 1500 MHz

LO High Freq

N/A 4500 MHz

RF Low Freq

N/A 1500 MHz

RF High Freq

N/A 4500 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 1500 MHz

Conv Loss

N/A 10 dB

ROHS

RoHS

N/A XR-B7P5-0404C