XM-B9H4-0409D
XR-B9H4-0409D RoHS



Mixer, HMC8193LC4 [PCB: 1680]
LOlvl=18dBm RF=2.5G-8.5G LO=2.5G-8.5G IF=DC-4G CL=9dB
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC8193LC4

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 18 dBm

LO Low Freq

N/A 2500 MHz

LO High Freq

N/A 8500 MHz

RF Low Freq

N/A 2500 MHz

RF High Freq

N/A 8500 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 4000 MHz

Conv Loss

N/A 9 dB

ROHS

RoHS

N/A XR-B9H4-0409D