XM-C3V6-0404D
XR-C3V6-0404D RoHS



Mixer, HMC774A-DIE [PCB: 0886]
DIE
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC774A-DIE

Manufacturer Specs

PKG

N/A DIE

LO Level

N/A 13 dBm

LO Low Freq

N/A 7000 MHz

LO High Freq

N/A 40000 MHz

RF Low Freq

N/A 7000 MHz

RF High Freq

N/A 40000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 10000 MHz

Conv Loss

N/A 10.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C3V6-0404D