XM-C3V9-0404D
XR-C3V9-0404D RoHS



Mixer, HMC329A [PCB: 1509]
LOlvl=13dBm RF=22G-29.9G LO=22G-29G IF=DC-8G CL=11dB
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC329A

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 22000 MHz

LO High Freq

N/A 29000 MHz

RF Low Freq

N/A 22000 MHz

RF High Freq

N/A 29900 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 8000 MHz

Conv Loss

N/A 11 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C3V9-0404D