XM-C433-0404C-01
XR-C433-0404C-01 RoHS



Mixer, LTC5553 [PCB: 1545]
Double Balance
Included Bias Controller: XM-C6A1-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A LTC5553

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 0 dBm

LO Low Freq

N/A 1000 MHz

LO High Freq

N/A 2000 MHz

RF Low Freq

N/A 1000 MHz

RF High Freq

N/A 20000 MHz

IF Low FreqMixer

N/A 500 MHz

IF High Freq

N/A 9000 MHz

Conv Loss

N/A 9 dB

ROHS

RoHS

N/A XR-C433-0404C-01