XM-C788-0409D
XR-C788-0409D RoHS



Mixer, HMC8192LG [PCB: 1554]
LOlvl=18dBm RF=20G-42G LO=20G-42G IF=DC-5G CL=11dB
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC8192LG

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 18 dBm

LO Low Freq

N/A 20000 MHz

LO High Freq

N/A 42000 MHz

RF Low Freq

N/A 20000 MHz

RF High Freq

N/A 42000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 5000 MHz

Conv Loss

N/A 11 dB

ROHS

RoHS

N/A XR-C788-0409D