XM-C794-0409D
XR-C794-0409D RoHS



Mixer, HMC521 [PCB: 1487]
DIE
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC521

Manufacturer Specs

PKG

N/A DIE

LO Level

N/A 15 dBm

LO Low Freq

N/A 8500 MHz

LO High Freq

N/A 11700 MHz

RF Low Freq

N/A 8500 MHz

RF High Freq

N/A 11700 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 3500 MHz

Conv Loss

N/A 8 dB

ROHS

RoHS

N/A XR-C794-0409D