XM-C7D2-0409D
XR-C7D2-0409D RoHS



Mixer, HMC521ALC4 [PCB: 1166]
LOlvl=15dBm RF=8.5G-13.5G LO=8.5G-13.5G IF=DC-3.5G CL=9dB
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC521ALC4

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 8500 MHz

LO High Freq

N/A 13500 MHz

RF Low Freq

N/A 8500 MHz

RF High Freq

N/A 13500 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 3500 MHz

Conv Loss

N/A 9 dB

ROHS

RoHS

N/A XR-C7D2-0409D