XM-A421-0409D
XR-A421-0409D RoHS



Switch, HMC547ALC3 [PCB: 0695]
SP2T
Recommended Bias Controller: XM-A9S3-0409D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC547ALC3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 28000 MHz

IL

N/A 2.2 dB

P1dB

N/A 26 dBm

IP3

N/A 46 dBm

ROHS

RoHS

N/A XR-A421-0409D