XM-A422-0409D
XR-A422-0409D RoHS



Switch, HMC547ALC3 [PCB: 696]
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC547ALC3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 28000 MHz

IL

N/A 2.2 dB

P1dB

N/A 26 dBm

IP3

N/A 46 dBm

ROHS

RoHS

N/A XR-A422-0409D