XM-A5G6-0404D
XR-A5G6-0404D RoHS



Switch, ADG901 [PCB: 0506]
Recommended Bias Controller: XM-A7H9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADG901BRMZ

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 2500 MHz

IL

N/A 0.8 dB

P1dB

N/A 17 dBm

IP3

N/A 36 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A5G6-0404D