XM-A645-0409D
XR-A645-0409D RoHS



Switch, HMC1118LP3DE [PCB: 0838]
Recommended Bias Controller: XM-C8L8-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1118LP3DE

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 13000 MHz

IL

N/A 0.68 dB

P1dB

N/A 37 dBm

IP3

N/A 62 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A645-0409D