XM-B1J1-0409D
XR-B1J1-0409D RoHS



Switch, HMC347ALP3E [PCB: 0696]
Recommended Bias Controller: XM-A9S3-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC347ALP3E

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 14000 MHz

IL

N/A 1.8 dB

P1dB

N/A 29 dBm

IP3

N/A 47 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B1J1-0409D