XM-B1J6-0409C-01
XR-B1J6-0409C-01 RoHS



Switch, HMC547ALP3E [PCB: 695]
Included Bias Controller: XM-A9S3-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC547ALP3E

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

IL

N/A 2.5 dB

P1dB

N/A 29 dBm

IP3

N/A 47 dBm

ROHS

RoHS

N/A XR-B1J6-0409C-01