XM-B1P9-0819C-01
XR-B1P9-0819C-01 RoHS



Switch, ADGM1004 [PCB: 831]
SP4T, Parallel Control
Included Bias Controller: XM-B1R1-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADGM1004

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 13000 MHz

IL

N/A 0.45 dB

IP3

N/A 67 dBm

ROHS

RoHS

N/A XR-B1P9-0819C-01