XM-B5D8-0409D
XR-B5D8-0409D RoHS



Switch, HMC349ALP4CE [PCB: 0622]
Recommended Bias Controller: XM-A8E2-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC349ALP4CE

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 4000 MHz

IL

N/A 1 dB

P1dB

N/A 34 dBm

IP3

N/A 53 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B5D8-0409D