XM-B6J6-0409C-03
XR-B6J6-0409C-03 RoHS



Switch, ADRF5027BCCZN [PCB: 461]
Included Bias Controller: XM-B9F3-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5027

Manufacturer Specs

Low Freq

N/A 9000 MHz

High Freq

N/A 27000 MHz

IL

N/A 2 dB

P1dB

N/A 26 dBm

IP3

N/A 54 dBm

ROHS

RoHS

N/A XR-B6J6-0409C-03